MENU
Search
Languages

Non-Contacting Single-turn

Non-Contacting Single-turn
Specifications

A rotary position sensor translates angular mechanical position to an electrical signal. Rotary position sensors are designed for applications that typically require frequent adjustment. Shaftless designs allow for different engagement mechanisms, such as a customized shaft, a motor control, a human interface adjustment or a mechanical arm position locator. Rotary position sensors can be used in applications where a user needs to control a variable output such as a frequency, speed or volume control. Typical applications include test and measurement equipment, consumer electronics, small engines, robotics, and medical equipment. The Bourns® Model AMS22S Series uses Hall Effect magnetic technology to sense rotary position.

Bourns online product training

Mineral Source Reporting for Sensors, Panel Controls, Encoders, Precision Potentiometerss, Dials: CMRT

Product Series
Parametric Table
RoHS Files
Collateral
Videos
Request Samples
Contact Us
Series Data Sheet Photo Buy Now Type Package Diameter Sealable Detents Switch Shaft Bushing Terminal Resolution Range Rotational Speed Rotational Life Mounting Type Number of Turns Supply Voltage, D.C. MDS Engineering Design Files
AMS22B AMS22B AMS22B_part Buy Non-Contacting Analog Rotary Position Sensor 22 mm round IP50 No No Metal Metal 12 bits 500 RPM 50 million shaft revolutions Bushing Mount 1, Continuous 5 AMS22B
Downloads
AMS22S AMS22S AMS22S_part Buy Non-Contacting Analog Rotary Position Sensor 22 mm round IP50 No No Metal 12 bits 200 RPM 50 million shaft revolutions Servo Mount 1, Continuous 5 AMS22S
Downloads
AMS22U AMS22U AMS22U_part Buy Non-Contacting Analog Rotary Position Sensor 22 mm round IP50 No No Metal 12 bits 1000 RPM 100 million shaft revolutions Servo Mount 1, Continuous 5 AMS22U
DMS22B DMS22B dms22b_part Buy Non-Contacting Feedback Rotary Sensor with SSI Output 22 mm round IP50 No No Metal Metal 12 bits 120 RPM max. 50 million shaft revolutions Bushing Mount 1, Continuous 4.5 Min., 5 Typ., 5.5 Max. DMS22B
EMS22A EMS22A EMS22_part Buy Non-Contacting Absolute Encoder 21 mm x 16 mm IP65 No No Metal Metal 1024 states Up to 10,000 rpm 100 million and 50 million shaft revolutions Bushing or Servo Mount 1, Continuous 3.3 or 5 EMS22x
Downloads
EMS22D EMS22D EMS22_part Buy Non-Contacting Direction/Step Encoder 21 mm x 16 mm IP65 No No Metal Metal 64, 128, 256 and 512 PPR Up to 10,000 rpm 100 million and 50 million shaft revolutions Bushing or Servo Mount 1, Continuous 3.3 or 5 EMS22x
EMS22P EMS22P EMS22_part Buy Non-Contacting PWM Encoder 21 mm x 16 mm IP65 No No Metal Metal 1024 states Up to 10,000 RPM 100 million and 50 million shaft revolutions Bushing or Servo Mount 1, Continuous 3.3 or 5 EMS22x
EMS22Q EMS22Q EMS22_part Buy Non-Contacting Incremental Encoder 21 mm x 16 mm IP65 No No Metal Metal 32, 64, 128 and 256 PPR Up to 10,000 rpm 100 million and 50 million shaft revolutions Bushing or Servo Mount 1, Continuous 3.3 or 5 EMS22x
Downloads
Mounting
Resistance
Watts
Linearity %
Elec. Angle
PART NUMBERMountingResistanceWattsLinearity %Elec. AnglePackagingShaft Dia.Rotational LifeEngineeringBuy Now

Bourns® Model AMS22 and AMM20 Programmer Systems

Bourns® Model AMS22 Demo

Bourns® Sensor Capabilities

Training: Bourns® Model AMM20B Non-Contacting Multiturn Rotary Position Sensors

Training: Bourns® AMS22S Non-Contacting Analog Rotary Position Sensors

Training: Bourns® Model AMS22B Non-Contacting Analog Rotary Position Sensor

Training: Bourns® Model EMS22 Non-Contacting Magnetic Encoders

Training: Bourns® Model AMS22U Non-Contacting Analog Rotary Position Sensors

fields marked with an asterisk are required
Usage


fields marked with an asterisk are required